IESNA:LM-63-2002
[TEST]P1390171
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4A-930-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 615mA 4xLight Square PACKAGE 90CRI 3000K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (56) 3000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.92A 110.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8025.3
TILT=NONE
56 -1 1 73 145 1 1 1.5000 1.0000 0.0000
1.000 1 110.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
29.6 27.2 29.6 34.6 39.5 44.4 49.4 54.3 59.2 66.7 76.5 93.8 125.9 155.5 155.5 153.1 160.5 175.3 219.7 397.4 622.1 676.4 609.7 515.9 387.6 316.0 278.9 259.2 249.3 232.0 207.4 150.6 59.2 17.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 27.2 29.6 34.6 39.5 44.4 46.9 51.8 54.3 61.7 66.7 79.0 98.7 121.0 123.4 121.0 118.5 125.9 148.1 239.5 353.0 385.1 357.9 318.4 264.1 234.5 222.2 214.8 209.8 200.0 177.7 138.2 66.7 17.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 27.2 29.6 32.1 37.0 42.0 44.4 49.4 49.4 54.3 59.2 66.7 71.6 86.4 91.3 88.9 79.0 76.5 79.0 81.5 83.9 93.8 108.6 121.0 140.7 155.5 165.4 172.8 170.3 167.9 148.1 125.9 71.6 17.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 27.2 29.6 32.1 37.0 39.5 42.0 46.9 46.9 51.8 54.3 61.7 64.2 76.5 79.0 79.0 71.6 69.1 71.6 71.6 74.1 81.5 93.8 103.7 118.5 133.3 140.7 145.6 145.6 148.1 135.8 118.5 71.6 19.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 27.2 29.6 32.1 34.6 39.5 42.0 44.4 44.4 46.9 49.4 54.3 59.2 66.7 69.1 69.1 64.2 64.2 64.2 64.2 64.2 69.1 76.5 83.9 98.7 108.6 116.0 121.0 121.0 125.9 123.4 111.1 74.1 22.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 24.7 27.2 29.6 34.6 37.0 39.5 39.5 39.5 44.4 44.4 49.4 51.8 54.3 56.8 56.8 54.3 56.8 54.3 54.3 54.3 56.8 61.7 66.7 76.5 86.4 88.9 93.8 96.3 106.1 108.6 101.2 74.1 24.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 24.7 27.2 29.6 32.1 34.6 37.0 37.0 37.0 39.5 39.5 42.0 44.4 44.4 44.4 46.9 46.9 49.4 46.9 44.4 44.4 44.4 44.4 46.9 54.3 61.7 64.2 66.7 71.6 83.9 96.3 93.8 74.1 27.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 24.7 27.2 29.6 32.1 32.1 34.6 34.6 34.6 37.0 37.0 39.5 42.0 42.0 42.0 42.0 42.0 44.4 44.4 42.0 42.0 42.0 42.0 44.4 51.8 59.2 61.7 64.2 69.1 76.5 83.9 81.5 64.2 24.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 24.7 27.2 29.6 29.6 32.1 34.6 34.6 34.6 34.6 34.6 37.0 37.0 37.0 37.0 39.5 39.5 39.5 39.5 39.5 39.5 39.5 39.5 42.0 49.4 56.8 59.2 61.7 64.2 69.1 71.6 69.1 54.3 24.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 24.7 24.7 27.2 29.6 29.6 32.1 32.1 32.1 32.1 32.1 34.6 34.6 34.6 34.6 34.6 34.6 34.6 37.0 34.6 37.0 37.0 37.0 39.5 44.4 51.8 56.8 59.2 61.7 59.2 56.8 54.3 44.4 22.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 24.7 24.7 27.2 27.2 27.2 29.6 29.6 29.6 29.6 29.6 32.1 29.6 29.6 29.6 29.6 29.6 29.6 32.1 32.1 34.6 34.6 34.6 37.0 42.0 49.4 54.3 56.8 56.8 51.8 44.4 42.0 34.6 19.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 24.7 24.7 27.2 27.2 27.2 27.2 27.2 27.2 27.2 27.2 29.6 27.2 27.2 27.2 27.2 27.2 27.2 29.6 29.6 32.1 32.1 32.1 34.6 39.5 44.4 46.9 49.4 46.9 42.0 37.0 34.6 27.2 14.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 24.7 24.7 24.7 24.7 27.2 27.2 27.2 27.2 27.2 27.2 27.2 27.2 27.2 24.7 24.7 24.7 24.7 27.2 24.7 27.2 29.6 32.1 34.6 37.0 39.5 39.5 39.5 37.0 34.6 29.6 24.7 19.7 9.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 22.2 22.2 24.7 24.7 24.7 24.7 24.7 24.7 24.7 24.7 24.7 24.7 24.7 22.2 22.2 22.2 22.2 22.2 22.2 24.7 24.7 29.6 32.1 34.6 34.6 32.1 32.1 27.2 24.7 19.7 17.3 9.9 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 22.2 22.2 22.2 22.2 24.7 22.2 22.2 22.2 22.2 22.2 22.2 22.2 22.2 19.7 19.7 19.7 19.7 19.7 17.3 19.7 22.2 27.2 29.6 32.1 29.6 24.7 22.2 17.3 14.8 12.3 7.4 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 22.2 22.2 22.2 22.2 24.7 22.2 22.2 22.2 22.2 19.7 19.7 19.7 19.7 17.3 17.3 17.3 17.3 17.3 17.3 17.3 19.7 22.2 22.2 24.7 22.2 19.7 17.3 12.3 12.3 9.9 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 22.2 22.2 22.2 22.2 22.2 22.2 19.7 19.7 19.7 19.7 19.7 17.3 17.3 14.8 14.8 14.8 14.8 17.3 17.3 17.3 14.8 17.3 14.8 17.3 14.8 12.3 12.3 9.9 7.4 7.4 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 22.2 19.7 19.7 19.7 22.2 19.7 19.7 19.7 19.7 17.3 17.3 14.8 14.8 12.3 12.3 9.9 12.3 14.8 14.8 14.8 12.3 9.9 7.4 7.4 7.4 7.4 4.9 4.9 4.9 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 22.2 19.7 19.7 19.7 19.7 19.7 17.3 17.3 17.3 14.8 14.8 12.3 12.3 9.9 9.9 7.4 9.9 12.3 14.8 12.3 7.4 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 22.2 19.7 19.7 19.7 19.7 19.7 17.3 17.3 17.3 14.8 12.3 9.9 9.9 7.4 7.4 4.9 7.4 9.9 12.3 9.9 4.9 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 22.2 19.7 19.7 19.7 19.7 19.7 17.3 17.3 14.8 12.3 12.3 9.9 9.9 7.4 4.9 4.9 4.9 7.4 7.4 7.4 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 22.2 19.7 19.7 17.3 17.3 17.3 14.8 14.8 14.8 12.3 9.9 7.4 7.4 4.9 2.5 2.5 2.5 2.5 4.9 2.5 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 22.2 19.7 19.7 17.3 17.3 17.3 14.8 14.8 12.3 9.9 7.4 4.9 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 22.2 19.7 19.7 17.3 17.3 17.3 14.8 14.8 12.3 9.9 4.9 4.9 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 22.2 19.7 19.7 17.3 17.3 17.3 14.8 14.8 9.9 7.4 4.9 2.5 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 19.7 17.3 17.3 14.8 14.8 14.8 12.3 12.3 9.9 7.4 2.5 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 19.7 17.3 17.3 14.8 14.8 14.8 12.3 12.3 7.4 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 19.7 17.3 17.3 14.8 14.8 14.8 12.3 9.9 7.4 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 19.7 17.3 17.3 14.8 14.8 12.3 12.3 9.9 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 19.7 17.3 14.8 12.3 12.3 12.3 9.9 7.4 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 19.7 17.3 14.8 12.3 12.3 9.9 9.9 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 19.7 17.3 14.8 12.3 12.3 9.9 9.9 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 19.7 17.3 14.8 12.3 12.3 9.9 7.4 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 19.7 14.8 12.3 9.9 9.9 7.4 7.4 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 19.7 14.8 12.3 9.9 9.9 7.4 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 19.7 14.8 12.3 9.9 9.9 7.4 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 17.3 14.8 12.3 9.9 9.9 7.4 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 17.3 14.8 12.3 9.9 9.9 7.4 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 17.3 14.8 12.3 9.9 7.4 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 17.3 14.8 12.3 9.9 7.4 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 17.3 14.8 12.3 9.9 7.4 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 17.3 14.8 9.9 7.4 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 17.3 14.8 9.9 7.4 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 17.3 14.8 9.9 7.4 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 17.3 14.8 9.9 7.4 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 17.3 12.3 9.9 7.4 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 17.3 12.3 9.9 7.4 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 17.3 12.3 9.9 7.4 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 17.3 12.3 9.9 7.4 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 17.3 12.3 9.9 7.4 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 17.3 12.3 9.9 7.4 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 17.3 12.3 9.9 7.4 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 17.3 12.3 9.9 7.4 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 17.3 12.3 9.9 7.4 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 17.3 12.3 9.9 7.4 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 17.3 12.3 9.9 7.4 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 19.7 14.8 12.3 7.4 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 19.7 14.8 12.3 7.4 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 19.7 14.8 12.3 7.4 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 19.7 14.8 12.3 9.9 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 22.2 17.3 14.8 9.9 7.4 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 22.2 17.3 14.8 12.3 7.4 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 22.2 17.3 14.8 12.3 7.4 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 24.7 19.7 17.3 14.8 9.9 7.4 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 24.7 19.7 17.3 14.8 12.3 9.9 4.9 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 27.2 22.2 19.7 17.3 12.3 9.9 7.4 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 27.2 22.2 19.7 17.3 14.8 12.3 7.4 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 29.6 24.7 22.2 19.7 17.3 14.8 9.9 7.4 4.9 2.5 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 29.6 27.2 24.7 22.2 19.7 17.3 12.3 9.9 7.4 4.9 2.5 2.5 2.5 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 32.1 27.2 24.7 22.2 19.7 17.3 14.8 12.3 7.4 4.9 4.9 4.9 2.5 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 32.1 29.6 27.2 24.7 22.2 19.7 17.3 14.8 9.9 7.4 4.9 4.9 2.5 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 34.6 32.1 29.6 27.2 24.7 22.2 19.7 17.3 12.3 9.9 7.4 7.4 4.9 4.9 4.9 2.5 2.5 2.5 2.5 2.5 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.5 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 34.6 32.1 29.6 27.2 24.7 24.7 22.2 17.3 14.8 9.9 9.9 7.4 7.4 4.9 4.9 4.9 2.5 2.5 2.5 2.5 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.5 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 37.0 34.6 32.1 29.6 27.2 27.2 24.7 19.7 17.3 12.3 12.3 9.9 9.9 7.4 7.4 7.4 4.9 4.9 4.9 4.9 4.9 4.9 2.5 2.5 2.5 2.5 2.5 2.5 2.5 2.5 2.5 4.9 4.9 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 37.0 34.6 32.1 29.6 29.6 27.2 24.7 22.2 17.3 14.8 12.3 9.9 9.9 7.4 7.4 7.4 4.9 4.9 4.9 4.9 4.9 4.9 2.5 2.5 2.5 2.5 2.5 2.5 2.5 2.5 2.5 4.9 4.9 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 37.0 34.6 32.1 32.1 29.6 29.6 27.2 24.7 19.7 17.3 14.8 12.3 12.3 9.9 9.9 7.4 7.4 7.4 7.4 7.4 4.9 4.9 2.5 2.5 2.5 2.5 2.5 2.5 2.5 4.9 4.9 4.9 4.9 4.9 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 39.5 37.0 34.6 32.1 32.1 29.6 29.6 24.7 22.2 17.3 14.8 14.8 12.3 9.9 9.9 9.9 7.4 7.4 7.4 7.4 7.4 7.4 4.9 4.9 4.9 4.9 4.9 4.9 4.9 4.9 4.9 7.4 7.4 4.9 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 39.5 37.0 34.6 34.6 32.1 32.1 29.6 27.2 22.2 19.7 17.3 14.8 14.8 12.3 12.3 9.9 9.9 9.9 9.9 9.9 7.4 7.4 4.9 4.9 4.9 4.9 4.9 4.9 4.9 7.4 7.4 7.4 7.4 7.4 7.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 39.5 37.0 34.6 34.6 32.1 32.1 32.1 27.2 24.7 19.7 17.3 17.3 14.8 12.3 12.3 9.9 9.9 9.9 9.9 9.9 7.4 7.4 4.9 4.9 4.9 4.9 4.9 4.9 4.9 7.4 7.4 7.4 7.4 7.4 7.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 39.5 37.0 34.6 34.6 32.1 32.1 32.1 29.6 27.2 22.2 19.7 17.3 17.3 14.8 14.8 12.3 12.3 12.3 12.3 9.9 7.4 7.4 4.9 4.9 4.9 4.9 4.9 4.9 4.9 7.4 7.4 7.4 7.4 7.4 7.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 39.5 37.0 37.0 37.0 34.6 34.6 34.6 29.6 27.2 24.7 19.7 19.7 17.3 14.8 14.8 12.3 12.3 12.3 12.3 12.3 9.9 9.9 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 39.5 37.0 37.0 37.0 34.6 34.6 34.6 32.1 29.6 24.7 22.2 19.7 19.7 17.3 17.3 14.8 14.8 14.8 14.8 12.3 9.9 9.9 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 39.5 37.0 37.0 37.0 34.6 34.6 34.6 32.1 29.6 27.2 22.2 19.7 19.7 17.3 17.3 14.8 14.8 14.8 14.8 12.3 9.9 9.9 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 39.5 37.0 37.0 37.0 34.6 34.6 34.6 32.1 29.6 27.2 22.2 22.2 19.7 19.7 17.3 17.3 17.3 17.3 14.8 14.8 12.3 9.9 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 39.5 37.0 37.0 37.0 34.6 34.6 34.6 34.6 29.6 27.2 24.7 22.2 22.2 19.7 19.7 17.3 17.3 17.3 17.3 14.8 12.3 12.3 9.9 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 37.0 34.6 34.6 34.6 34.6 34.6 34.6 34.6 29.6 27.2 24.7 24.7 22.2 22.2 19.7 19.7 19.7 19.7 17.3 17.3 14.8 12.3 9.9 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 37.0 34.6 34.6 34.6 34.6 34.6 34.6 34.6 29.6 27.2 24.7 24.7 22.2 22.2 19.7 19.7 19.7 19.7 17.3 17.3 14.8 12.3 9.9 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 37.0 34.6 34.6 34.6 34.6 34.6 34.6 34.6 29.6 27.2 24.7 24.7 22.2 22.2 22.2 22.2 22.2 22.2 19.7 19.7 17.3 14.8 12.3 9.9 9.9 9.9 9.9 9.9 9.9 7.4 7.4 7.4 7.4 7.4 7.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 37.0 34.6 34.6 34.6 34.6 34.6 32.1 32.1 29.6 27.2 27.2 27.2 24.7 24.7 22.2 22.2 22.2 24.7 24.7 22.2 19.7 17.3 14.8 12.3 12.3 9.9 9.9 12.3 9.9 9.9 7.4 7.4 7.4 7.4 7.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 37.0 34.6 34.6 32.1 32.1 32.1 32.1 32.1 29.6 27.2 27.2 27.2 24.7 24.7 24.7 24.7 24.7 24.7 27.2 24.7 19.7 17.3 14.8 12.3 12.3 12.3 12.3 12.3 12.3 9.9 7.4 7.4 4.9 4.9 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 37.0 34.6 34.6 32.1 32.1 32.1 29.6 29.6 29.6 27.2 27.2 27.2 24.7 24.7 24.7 24.7 24.7 27.2 29.6 27.2 22.2 19.7 17.3 14.8 14.8 12.3 12.3 14.8 12.3 9.9 7.4 7.4 4.9 4.9 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 37.0 34.6 34.6 32.1 32.1 32.1 29.6 29.6 29.6 27.2 27.2 27.2 27.2 27.2 27.2 27.2 27.2 29.6 29.6 29.6 24.7 24.7 24.7 22.2 22.2 19.7 17.3 19.7 17.3 14.8 12.3 9.9 7.4 4.9 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 37.0 34.6 34.6 32.1 32.1 32.1 32.1 29.6 29.6 29.6 29.6 29.6 27.2 27.2 29.6 29.6 29.6 29.6 32.1 29.6 29.6 29.6 32.1 32.1 29.6 24.7 24.7 22.2 19.7 17.3 14.8 12.3 7.4 4.9 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 34.6 34.6 32.1 32.1 32.1 32.1 32.1 29.6 29.6 29.6 29.6 29.6 29.6 29.6 29.6 29.6 29.6 32.1 32.1 32.1 32.1 34.6 39.5 39.5 34.6 32.1 29.6 27.2 24.7 22.2 19.7 12.3 9.9 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 34.6 34.6 32.1 32.1 32.1 32.1 32.1 29.6 29.6 29.6 29.6 29.6 29.6 29.6 32.1 32.1 32.1 32.1 32.1 32.1 34.6 39.5 46.9 46.9 42.0 37.0 34.6 29.6 27.2 24.7 22.2 14.8 9.9 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 34.6 34.6 32.1 32.1 32.1 34.6 32.1 32.1 32.1 32.1 32.1 32.1 32.1 32.1 34.6 34.6 34.6 34.6 34.6 34.6 37.0 42.0 46.9 49.4 46.9 44.4 42.0 39.5 37.0 32.1 29.6 22.2 14.8 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 37.0 34.6 34.6 34.6 34.6 34.6 34.6 32.1 32.1 34.6 34.6 34.6 34.6 34.6 37.0 37.0 37.0 37.0 39.5 39.5 42.0 44.4 49.4 51.8 51.8 51.8 51.8 46.9 44.4 42.0 39.5 32.1 19.7 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 37.0 34.6 34.6 34.6 34.6 37.0 34.6 34.6 34.6 34.6 34.6 34.6 34.6 34.6 37.0 37.0 39.5 39.5 42.0 42.0 44.4 44.4 49.4 51.8 56.8 59.2 59.2 56.8 54.3 49.4 46.9 39.5 24.7 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 37.0 34.6 34.6 34.6 34.6 37.0 34.6 34.6 34.6 37.0 37.0 37.0 37.0 37.0 39.5 39.5 42.0 42.0 44.4 44.4 46.9 46.9 49.4 54.3 61.7 66.7 66.7 64.2 61.7 56.8 54.3 46.9 29.6 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 37.0 37.0 37.0 37.0 37.0 39.5 37.0 37.0 37.0 39.5 39.5 39.5 39.5 42.0 44.4 44.4 46.9 46.9 46.9 46.9 49.4 49.4 51.8 59.2 66.7 69.1 71.6 71.6 71.6 71.6 69.1 56.8 29.6 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 37.0 37.0 37.0 37.0 39.5 39.5 39.5 39.5 39.5 42.0 44.4 44.4 44.4 44.4 46.9 49.4 51.8 49.4 49.4 49.4 51.8 51.8 54.3 61.7 69.1 74.1 76.5 76.5 81.5 86.4 81.5 69.1 32.1 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 37.0 39.5 39.5 39.5 39.5 42.0 42.0 42.0 42.0 44.4 46.9 46.9 46.9 49.4 51.8 51.8 54.3 54.3 51.8 49.4 51.8 51.8 56.8 66.7 74.1 76.5 79.0 83.9 91.3 98.7 96.3 79.0 32.1 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 37.0 39.5 39.5 39.5 42.0 42.0 44.4 44.4 44.4 46.9 49.4 49.4 49.4 51.8 54.3 56.8 59.2 56.8 54.3 51.8 54.3 54.3 59.2 69.1 76.5 79.0 83.9 88.9 101.2 113.6 108.6 88.9 32.1 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 37.0 39.5 39.5 42.0 44.4 44.4 46.9 46.9 49.4 51.8 54.3 56.8 59.2 64.2 64.2 64.2 66.7 64.2 64.2 61.7 66.7 74.1 79.0 91.3 98.7 101.2 106.1 108.6 116.0 121.0 111.1 83.9 29.6 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 39.5 42.0 42.0 42.0 46.9 46.9 49.4 51.8 54.3 56.8 61.7 64.2 71.6 76.5 74.1 74.1 74.1 71.6 74.1 74.1 79.0 93.8 101.2 113.6 121.0 125.9 128.4 128.4 130.8 128.4 113.6 76.5 29.6 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 39.5 42.0 42.0 44.4 46.9 49.4 51.8 54.3 56.8 61.7 66.7 71.6 81.5 86.4 83.9 81.5 79.0 79.0 81.5 83.9 91.3 111.1 121.0 133.3 143.2 148.1 150.6 145.6 143.2 135.8 116.0 71.6 27.2 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 39.5 42.0 42.0 44.4 49.4 51.8 54.3 56.8 61.7 66.7 71.6 79.0 91.3 98.7 93.8 88.9 86.4 86.4 91.3 93.8 103.7 130.8 140.7 155.5 165.4 170.3 172.8 165.4 158.0 143.2 118.5 64.2 24.7 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 39.5 42.0 44.4 46.9 51.8 54.3 59.2 61.7 69.1 76.5 86.4 103.7 123.4 128.4 125.9 123.4 130.8 165.4 244.4 318.4 365.3 385.1 367.8 293.8 259.2 237.0 224.6 207.4 190.1 165.4 118.5 59.2 24.7 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 39.5 42.0 44.4 46.9 51.8 56.8 61.7 66.7 74.1 83.9 98.7 125.9 155.5 158.0 155.5 158.0 175.3 241.9 397.4 540.6 627.0 636.9 594.9 432.0 350.5 301.2 274.0 246.9 219.7 185.1 118.5 54.3 22.2 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 39.5 42.0 46.9 49.4 54.3 59.2 66.7 74.1 83.9 106.1 148.1 209.8 254.3 276.5 303.6 350.5 456.7 725.8 1199.7 1730.5 1878.6 1725.5 1414.5 1113.3 829.4 614.7 456.7 350.5 271.5 214.8 118.5 59.2 22.2 2.5 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 39.5 42.0 46.9 49.4 56.8 61.7 71.6 79.0 93.8 128.4 195.0 293.8 350.5 392.5 449.3 540.6 738.1 1209.6 2002.0 2920.3 3130.1 2811.7 2234.1 1794.6 1308.3 928.2 639.4 454.2 323.4 244.4 116.0 61.7 22.2 2.5 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 39.5 42.0 46.9 51.8 59.2 64.2 76.5 96.3 148.1 244.4 382.6 535.7 666.5 785.0 920.8 1101.0 1476.2 2357.5 3584.4 4623.6 4833.5 4500.2 3939.8 3535.0 3031.4 2451.3 1713.2 1039.3 580.1 313.5 128.4 66.7 24.7 2.5 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 39.5 42.0 46.9 51.8 59.2 66.7 83.9 111.1 204.9 362.9 570.2 777.6 982.5 1175.0 1389.8 1661.3 2216.8 3505.4 5166.7 6326.9 6536.8 6186.2 5643.1 5275.3 4754.5 3974.4 2784.5 1624.3 834.4 380.2 138.2 71.6 24.7 2.5 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 39.5 42.0 46.9 54.3 61.7 69.1 88.9 128.4 259.2 478.9 757.8 1019.5 1296.0 1567.5 1861.3 2219.2 2954.9 4653.2 6746.6 8030.2 8237.6 7874.7 7348.9 7015.7 6477.5 5495.0 3858.4 2206.9 1091.1 449.3 150.6 76.5 27.2 2.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 39.5 42.0 46.9 54.3 61.7 71.6 93.8 143.2 313.5 594.9 945.5 1261.4 1612.0 1957.6 2330.3 2779.6 3693.0 5801.1 8328.9 9733.6 9940.9 9560.8 9052.2 8756.0 8200.6 7018.1 4929.7 2791.9 1345.4 515.9 160.5 81.5 27.2 2.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 39.5 42.0 46.9 54.3 64.2 76.5 103.7 187.6 459.2 839.3 1266.4 1676.2 2063.7 2461.2 2873.4 3460.9 4712.5 7020.6 9585.4 10856.8 11074.0 10804.9 10528.4 10331.0 9612.6 7998.2 5764.1 3530.1 1987.2 671.5 200.0 83.9 24.7 2.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 39.5 42.0 46.9 56.8 64.2 79.0 113.6 232.0 602.3 1081.2 1584.8 2090.9 2515.5 2964.7 3416.5 4142.3 5729.5 8237.6 10839.5 11977.5 12207.1 12049.1 12002.2 11903.4 11024.6 8978.2 6596.0 4268.2 2629.0 827.0 239.5 86.4 24.7 2.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 37.0 39.5 46.9 56.8 66.7 83.9 121.0 276.5 745.5 1323.2 1903.3 2505.6 2969.7 3470.8 3962.0 4823.6 6746.6 9457.1 12093.5 13098.2 13342.6 13293.2 13478.4 13475.9 12439.1 9958.2 7430.4 5006.3 3273.3 982.5 278.9 88.9 22.2 2.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 37.0 39.5 46.9 56.8 66.7 86.4 130.8 320.9 891.2 1567.5 2224.2 2920.3 3421.4 3974.4 4505.1 5504.9 7766.1 10676.6 13350.0 14221.4 14475.7 14537.4 14954.6 15050.9 13851.1 10938.2 8264.8 5744.4 3915.1 1138.0 318.4 91.3 19.7 2.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 37.0 39.5 46.9 56.8 66.7 88.9 143.2 380.2 1029.4 1802.1 2508.1 3196.8 3737.4 4352.1 4971.7 6124.5 8642.5 11972.5 14559.6 15408.8 15635.9 15838.3 16327.1 16218.5 14680.6 11656.6 8869.6 6482.5 4362.0 1296.0 385.1 98.7 22.2 2.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 37.0 39.5 46.9 56.8 69.1 91.3 158.0 439.4 1167.6 2039.0 2789.5 3473.3 4053.4 4729.8 5440.7 6744.1 9518.8 13268.5 15769.2 16593.7 16798.6 17139.3 17699.6 17386.1 15510.0 12374.9 9476.8 7223.0 4811.2 1454.0 451.7 108.6 22.2 2.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 34.6 39.5 46.9 56.8 69.1 91.3 170.3 496.2 1305.9 2273.5 3073.4 3749.8 4366.9 5107.5 5907.3 7363.7 10392.7 14564.5 16978.8 17781.1 17958.8 18437.7 19072.1 18551.3 16337.0 13090.8 10081.6 7961.1 5258.0 1609.5 515.9 116.0 24.7 2.5 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 34.6 39.5 46.9 56.8 69.1 93.8 182.7 555.4 1444.1 2508.1 3354.8 4026.2 4682.9 5485.2 6373.8 7983.3 11269.0 15860.5 18188.4 18966.0 19119.0 19738.7 20444.7 19718.9 17166.4 13809.2 10686.4 8699.2 5704.9 1767.5 582.6 123.4 24.7 2.5 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 34.6 39.5 46.9 56.8 69.1 96.3 187.6 597.4 1540.4 2631.5 3460.9 4129.9 4826.0 5653.0 6598.5 8316.6 11743.0 16383.9 18701.9 19531.3 19785.6 20506.4 21145.7 20304.0 17618.2 14135.0 11190.0 9113.9 5853.0 1942.8 634.4 123.4 24.7 2.5 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 34.6 39.5 46.9 56.8 69.1 98.7 190.1 639.4 1636.7 2757.4 3564.6 4233.6 4969.2 5823.3 6823.1 8647.4 12216.9 16904.7 19215.3 20099.1 20452.1 21271.6 21846.8 20886.5 18069.9 14458.4 11691.1 9528.7 6003.6 2120.5 686.3 123.4 24.7 2.5 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 32.1 37.0 44.4 56.8 69.1 98.7 195.0 681.3 1732.9 2880.8 3670.8 4337.3 5112.4 5991.2 7047.8 8980.6 12690.9 17428.1 19726.3 20664.4 21116.1 22039.4 22545.4 21471.6 18519.2 14784.2 12194.7 9943.4 6151.7 2295.8 735.6 121.0 24.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 32.1 37.0 44.4 56.8 69.1 101.2 197.5 723.3 1829.2 3004.2 3774.4 4441.0 5255.6 6159.1 7272.4 9311.4 13164.9 17948.9 20239.8 21229.7 21782.6 22804.6 23246.5 22054.2 18970.9 15107.6 12695.8 10358.1 6299.8 2471.0 787.5 121.0 24.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 32.1 37.0 44.4 56.8 69.1 98.7 195.0 698.6 1762.6 2890.7 3673.2 4327.4 5085.2 5956.7 7020.6 8933.7 12614.4 17326.9 19654.7 20560.7 21010.0 21903.6 22375.1 21266.7 18324.2 14658.3 12150.3 9884.1 6127.0 2313.0 789.9 133.3 24.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 32.1 37.0 44.4 56.8 69.1 96.3 190.1 673.9 1695.9 2777.1 3574.5 4211.4 4914.9 5751.8 6768.8 8553.6 12061.4 16704.8 19069.7 19889.2 20237.3 21000.1 21506.2 20481.7 17677.4 14209.1 11604.7 9410.2 5956.7 2155.1 792.4 143.2 24.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 29.6 34.6 42.0 54.3 66.7 93.8 187.6 649.2 1626.8 2661.1 3473.3 4097.8 4744.6 5549.3 6517.0 8175.9 11510.9 16080.2 18484.6 19220.3 19462.2 20099.1 20634.7 19694.2 17030.6 13757.3 11056.7 8933.7 5783.9 1997.1 792.4 155.5 22.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 29.6 34.6 42.0 54.3 66.7 91.3 182.7 624.5 1560.1 2547.6 3372.1 3981.8 4574.3 5344.4 6265.2 7795.7 10958.0 15458.2 17899.6 18548.8 18689.5 19195.6 19763.3 18906.8 16383.9 13308.0 10511.2 8459.8 5611.1 1839.1 794.9 165.4 22.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 29.6 34.6 42.0 54.3 66.7 88.9 170.3 560.4 1397.2 2320.5 3107.9 3720.1 4275.6 4966.8 5783.9 7134.2 10044.6 14231.3 16702.3 17398.5 17549.0 17944.0 18457.5 17818.1 15593.9 12644.0 9874.3 7793.3 5188.9 1695.9 718.4 155.5 22.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 29.6 34.6 42.0 54.3 66.7 86.4 158.0 498.7 1236.8 2093.3 2843.8 3460.9 3976.9 4586.6 5302.5 6475.1 9131.2 13004.4 15505.1 16250.6 16408.6 16692.4 17151.6 16729.5 14801.5 11977.5 9237.4 7126.8 4766.8 1550.3 639.4 143.2 19.7 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 29.6 34.6 42.0 51.8 64.2 83.9 145.6 434.5 1073.8 1863.8 2579.7 3199.3 3678.2 4208.9 4821.1 5813.5 8217.9 11777.5 14307.8 15100.2 15265.6 15440.9 15843.3 15638.4 14011.6 11313.4 8600.5 6460.2 4344.7 1407.1 562.8 133.3 19.7 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 29.6 34.6 42.0 51.8 64.2 81.5 133.3 370.3 910.9 1636.7 2315.5 2937.6 3379.5 3828.7 4339.7 5151.9 7304.5 10550.7 13110.6 13949.9 14125.1 14189.3 14537.4 14549.7 13219.2 10646.9 7963.6 5793.7 3922.6 1261.4 483.8 121.0 17.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 29.6 34.6 42.0 51.8 61.7 79.0 121.0 313.5 770.2 1389.8 1989.7 2537.7 2940.1 3359.7 3831.2 4542.2 6391.1 9326.2 11938.0 12903.2 13076.0 13011.8 13135.2 13039.0 11878.7 9585.4 7126.8 5040.8 3298.0 1091.1 412.3 113.6 19.7 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 29.6 34.6 42.0 49.4 61.7 74.1 111.1 256.7 629.5 1145.4 1663.8 2135.3 2503.1 2893.2 3325.2 3930.0 5475.3 8101.8 10767.9 11859.0 12029.3 11834.3 11733.1 11525.7 10538.3 8524.0 6289.9 4287.9 2673.5 920.8 338.2 106.1 22.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 29.6 34.6 39.5 49.4 59.2 71.6 98.7 197.5 488.8 898.6 1335.5 1735.4 2063.7 2424.1 2816.6 3320.2 4561.9 6877.4 9595.3 10812.3 10980.2 10654.3 10331.0 10015.0 9197.9 7460.0 5453.1 3535.0 2048.9 748.0 266.6 98.7 24.7 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 29.6 34.6 39.5 46.9 56.8 66.7 86.4 140.7 348.1 651.7 1009.6 1333.0 1624.3 1955.1 2308.1 2708.0 3646.1 5653.0 8422.7 9765.6 9931.0 9476.8 8928.8 8501.7 7857.4 6398.5 4616.2 2782.1 1424.4 577.6 192.5 91.3 27.2 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 29.6 34.6 39.5 46.9 54.3 64.2 81.5 123.4 283.9 523.3 812.2 1076.3 1305.9 1567.5 1849.0 2177.3 2922.8 4529.8 6842.9 8094.4 8267.2 7815.5 7252.6 6798.4 6198.6 5001.3 3599.2 2189.6 1152.8 501.1 180.2 86.4 24.7 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 29.6 34.6 39.5 44.4 51.8 61.7 74.1 106.1 219.7 392.5 612.2 819.6 989.9 1177.5 1392.3 1646.5 2202.0 3406.6 5263.0 6425.7 6603.4 6154.1 5576.5 5092.7 4539.7 3606.6 2582.1 1599.6 881.3 422.1 167.9 79.0 24.7 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 27.2 32.1 37.0 44.4 49.4 59.2 69.1 88.9 155.5 261.7 412.3 560.4 671.5 787.5 933.1 1113.3 1478.7 2281.0 3680.6 4754.5 4937.1 4492.8 3900.3 3386.9 2880.8 2209.4 1562.6 1007.2 607.3 343.1 155.5 74.1 22.2 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 27.2 32.1 37.0 42.0 46.9 56.8 61.7 71.6 91.3 133.3 214.8 303.6 353.0 399.9 474.0 582.6 755.4 1157.8 2100.8 3083.2 3273.3 2831.4 2224.2 1683.6 1221.9 812.2 545.6 414.7 335.7 266.6 143.2 66.7 19.7 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 27.2 32.1 37.0 42.0 46.9 54.3 59.2 66.7 79.0 103.7 153.1 214.8 254.3 276.5 313.5 370.3 464.1 688.7 1249.1 1851.4 1974.9 1720.6 1370.1 1034.3 767.7 545.6 402.4 330.8 283.9 237.0 148.1 64.2 19.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 27.2 29.6 34.6 39.5 44.4 49.4 54.3 59.2 66.7 76.5 93.8 125.9 155.5 155.5 153.1 160.5 175.3 219.7 397.4 622.1 676.4 609.7 515.9 387.6 316.0 278.9 259.2 249.3 232.0 207.4 150.6 59.2 17.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
